(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· It is small and lightweight, with a strong impact force.
[Applications]
· Removes mud and rust from construction machinery, and removes beads after welding.
Compatible Needle Dimensions(mm) | 2×180・3×180 | Number of blows with no load(bpm) | 4000 | Air Consumption Amount(m3/min) | 0.28 |
---|---|---|---|---|---|
Overall Length(mm) | 345 | Piston Diameter(mm) | φ20 | Needle Stroke(mm) | 12 |
Operating Air Pressure(MPa) | 0.59 | JAN Code | 4562185601336 | Trusco Code | 486-3534 |
Hose Inlet | PT1/4 | Hose I.D.(mm) | φ6 | Specifications | Air inlet 1/4PT |
Mass(kg) | 2.4 |
Please check the type/dimensions/specifications of the part TNS-200 in the Air Needle Scaler, Lightweight series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy