(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion

Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
  • Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
  • Dual Action Air Sander (Hook-and-Loop Sheet Type) Non-Dust Sucking Dual Rotation Motion
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,338₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is compact and lightweight, making it easy to work for long periods of time.
·Smooth double rotation motion.
[Applications]
·Automobile sheet metal painting work.

Features

●Compact, lightweight and easy to work for a long time.
●Smooth double rotation motion.

Usage

●Automobile sheet metal coating work.

Specification

●Paper Size(mm):125
●Working Air Pressure: 0.6MPa
●Paper Used: Velcro Tape Seat Type
Part Number
DAC-056B
DAM-05AB
DAM-055B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAir Consumption
(m³/min)
Orbit Diameter
(mm)
Number of No-load Revolutions
(rpm)
Total Length
(mm)
Trusco Code Mass
(g)

₹ 33,976.09

1 Piece(s) 5 Day(s) or more 0.5567500247295-41501450

₹ 31,891.71

1 Piece(s) 5 Day(s) or more 0.38109500183295-42571060

₹ 30,338.25

1 Piece(s) 5 Day(s) or more 0.3859500186295-42061050

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Operating Air Pressure(Mpa) 0.6 Exhaust Rear
Details Model Non-dust-collecting type Paper Used Hook and Loop Sheet Type Hose Take-in Port Rc1/4
Use Automobile Body Paint Work