(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 1/2" "(12.7 mm) Offset Extension Bar 4763-50/-75/-125/-150/-250/-400

Hand Socket 1/2" "(12.7 mm) Offset Extension Bar 4763-50/-75/-125/-150/-250/-400

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,562.87 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Dimension D(mm)
    24

Product Description

[Features]
·Six serrations (unevenness) are provided on the outer periphery of the insertion part, and knurling is applied.
·It is a two-stage type that can swing 15 degrees and can be fixed straight by inserting the socket all the way.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list