(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/8" "(9.5 mm) Hex Deep Socket 3300M/3300A

Hand Socket 3/8" "(9.5 mm) Hex Deep Socket 3300M/3300A

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3300M-24

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    65
  • Dimension H(mm)
    47.5
  • Dimension d1(mm)
    31
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    25
  • Mass(g)
    191
Part Number
3300M-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,810.25

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    65
  • Dimension H(mm)
    47.5
  • Dimension d1(mm)
    31
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    25
  • Mass(g)
    191

Product Description

A hex deep socket for manual work.
A flat drive is used, so it does not damage the corners of bolts and nuts, and the stress on the socket is dispersed, increasing the load capacity.

Specifications of 3300M-24

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    24
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    65
  • Dimension H(mm)
    47.5
  • Dimension d1(mm)
    31
  • Dimension D2(mm)
    30
  • Dimension L(mm)
    25
  • Mass(g)
    191
Part Number
3300M-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,810.25

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon