(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/8" "(9.5 mm) Hex Extra Deep Socket 3300M(L120)

Hand Socket 3/8" "(9.5 mm) Hex Extra Deep Socket 3300M(L120)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,678.80 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3300M-8-L120
3300M-10-L120
3300M-12-L120
3300M-14-L120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

₹ 2,678.80

1 Piece(s) 5 Day(s) or more 8 12 17.3 9 811-8885 85

₹ 2,690.96

1 Piece(s) 8 Day(s) or more 10 14.5 17.3 11 811-8877 110

₹ 2,693.22

1 Piece(s) 5 Day(s) or more 12 16.8 17.2 13 811-8878 116

₹ 2,996.09

1 Piece(s) 5 Day(s) or more 14 20 18 16 811-8879 166

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    120
  • Dimension H(mm)
    106.5

Product Description

[Features]
·It is an ultra-long type deep socket.
·In addition to the openings (hexagons) that come in contact with the bolts/nuts, the square drive section on the insertion side uses a surface contact flat drive that reliably transmits high torque without damaging the corners.

Part Number
3300M-8-L120
3300M-10-L120
3300M-12-L120
3300M-14-L120
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

₹ 2,678.80

1 Piece(s) 5 Day(s) or more 8 12 17.3 9 811-8885 85

₹ 2,690.96

1 Piece(s) 8 Day(s) or more 10 14.5 17.3 11 811-8877 110

₹ 2,693.22

1 Piece(s) 5 Day(s) or more 12 16.8 17.2 13 811-8878 116

₹ 2,996.09

1 Piece(s) 5 Day(s) or more 14 20 18 16 811-8879 166

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon