(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stud Puller/Setter Set 4211M/4211A

Stud Puller/Setter Set 4211M/4211A

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4211A

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    215
  • Dimension H(mm)
    80
  • Dimension T(mm)
    47
  • Trusco Code
    811-9345
  • Mass(g)
    1,040
Part Number
4211A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 13,372.38

1 Piece(s) 19 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    215
  • Dimension H(mm)
    80
  • Dimension T(mm)
    47
  • Trusco Code
    811-9345
  • Mass(g)
    1,040

Product Description

A stat puller set for manual work.
The socket is threaded shape.
Comes with a metal case so you can easily carry and store it.

Specifications of 4211A

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Screw
  • Overall length (L dimension)(mm)
    215
  • Dimension H(mm)
    80
  • Dimension T(mm)
    47
  • Trusco Code
    811-9345
  • Mass(g)
    1,040
Part Number
4211A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 13,372.38

1 Piece(s) 19 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1