(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

KOKEN Impact Universal Joint 13770/14770/16770/18770

KOKEN Impact Universal Joint 13770/14770/16770/18770

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 13770

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    56
  • Trusco Code
    812-0553
  • Mass(g)
    110
Part Number
13770
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,529.95

1 Piece(s) 5 Day(s) or more

Basic Specifications

Product Description

[Features]
·A ball-type universal joint with a swing angle of approximately 30°.

Specifications of 13770

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    56
  • Trusco Code
    812-0553
  • Mass(g)
    110
Part Number
13770
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,529.95

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1