(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Impact Socket 3/4 "(19 mm) Hex Deep Socket 16300M/16300A

Impact Socket 3/4 "(19 mm) Hex Deep Socket 16300M/16300A

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 16300M-55

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Width across flat dimension
    55
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100
  • Dimension d1(mm)
    77.5
  • Dimension D2(mm)
    54
  • Dimension L(mm)
    59
  • Trusco Code
    812-0963
  • Mass(g)
    1,620
Part Number
16300M-55
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,203.44

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Width across flat dimension
    55
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100
  • Dimension d1(mm)
    77.5
  • Dimension D2(mm)
    54
  • Dimension L(mm)
    59
  • Trusco Code
    812-0963
  • Mass(g)
    1,620

Product Description

Impact hex deep socket.
Long type with an overall length of 100 mm.
A flat drive is used, so it does not damage the bolts and nuts, and the stress on the socket is dispersed, increasing the load capacity.

Specifications of 16300M-55

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Width across flat dimension
    55
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100
  • Dimension d1(mm)
    77.5
  • Dimension D2(mm)
    54
  • Dimension L(mm)
    59
  • Trusco Code
    812-0963
  • Mass(g)
    1,620
Part Number
16300M-55
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 12,203.44

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1