(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/8" (9.5 mm) Hex Bit Socket Rail Set RS3012M/8-L52

Hand Socket 3/8" (9.5 mm) Hex Bit Socket Rail Set RS3012M/8-L52

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of RS3012M-8-L52

  • Product Type
    Other
  • Overall Length(mm)
    200
  • Details Type
    Hex type (hex)
  • Trusco Code
    811-8299
  • Set Content
    Hex bit socket 3, 4, 5, 6, 7, 8, 10, 12, rail
  • Set Contents Qty(Point)
    9
  • Mass(g)
    394
Part Number
RS3012M-8-L52
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,321.18

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    200
  • Details Type
    Hex type (hex)
  • Trusco Code
    811-8299
  • Set Content
    Hex bit socket 3, 4, 5, 6, 7, 8, 10, 12, rail
  • Set Contents Qty(Point)
    9
  • Mass(g)
    394

Specifications of RS3012M-8-L52

  • Product Type
    Other
  • Overall Length(mm)
    200
  • Details Type
    Hex type (hex)
  • Trusco Code
    811-8299
  • Set Content
    Hex bit socket 3, 4, 5, 6, 7, 8, 10, 12, rail
  • Set Contents Qty(Point)
    9
  • Mass(g)
    394
Part Number
RS3012M-8-L52
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,321.18

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon