(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pin

Pin

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1301A

  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Dimension d1(mm)
    2.5
  • Dimension L(mm)
    14.5
  • Trusco Code
    812-0257
Part Number
1301A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 117.99

10 Piece(s) 8 Day(s) or more

Basic Specifications

  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Dimension d1(mm)
    2.5
  • Dimension L(mm)
    14.5
  • Trusco Code
    812-0257

Product Description

A pin for impact sockets.
The square socket is 3/8 (1301A) and 1/2 (1401 A).

Specifications of 1301A

  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Dimension d1(mm)
    2.5
  • Dimension L(mm)
    14.5
  • Trusco Code
    812-0257
Part Number
1301A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 117.99

10 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1