(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/8" (9.5 mm) Hex Bit Socket 3010M

Hand Socket 3/8" (9.5 mm) Hex Bit Socket 3010M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,231.44 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3010M.100-3
3010M.100-4
3010M.100-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip dimensions Mass
(g)

₹ 1,231.44

1 Piece(s) 6 Day(s) or more 3 mm 58

₹ 1,232.18

1 Piece(s) 5 Day(s) or more 4 mm 60

₹ 1,233.71

1 Piece(s) 5 Day(s) or more 6 mm 64

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    100
  • Details Type
    Hex type (hex)
  • Outer Diameter(mm)
    18

Product Description

Hand socket and hex socket.
The square socket is 9.5 mm.

Part Number
3010M.100-3
3010M.100-4
3010M.100-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip dimensions Mass
(g)

₹ 1,231.44

1 Piece(s) 6 Day(s) or more 3 mm 58

₹ 1,232.18

1 Piece(s) 5 Day(s) or more 4 mm 60

₹ 1,233.71

1 Piece(s) 5 Day(s) or more 6 mm 64

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon