(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/8" "(9.5 mm) Ratchet Adapter 3755

Hand Socket 3/8" "(9.5 mm) Ratchet Adapter 3755

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3755

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    55
  • Dimension D(mm)
    30.5
  • Mass(g)
    146
Part Number
3755
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,341.05

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    55
  • Dimension D(mm)
    30.5
  • Mass(g)
    146

Specifications of 3755

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    55
  • Dimension D(mm)
    30.5
  • Mass(g)
    146
Part Number
3755
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,341.05

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon