Loading...

Hand Socket 3/8" "(9.5 mm) Hex Bit Socket RS3010M/8-L62

Brand :
KO-KEN TOOL

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A hand socket and hex socket set.
The square socket is 9.5 mm.
A set of 8 pcs. RS3010M-8-L62: 3, 4, 5, 6, 7, 8, 10, and 12.

Hand Socket 3/8" "(9.5 mm) Hex Bit Socket RS3010M/8-L62 | KO-KEN TOOL | MISUMI India