(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Socket 3/4 "(19 mm) 12-Sided Deep Socket 16305M

Impact Socket 3/4 "(19 mm) 12-Sided Deep Socket 16305M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,435.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
16305M-14
16305M-17
16305M-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Dimension d1
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

₹ 4,435.13

1 Piece(s) 13 Day(s) or more 14 26.3 14 812-0999 500

₹ 4,455.80

1 Piece(s) 5 Day(s) or more 17 30 17 812-1000 544

₹ 4,685.51

1 Piece(s) 5 Day(s) or more 24 38.8 24 812-1005 715

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    100
  • Dimension H(mm)
    74
  • Dimension D2(mm)
    44

Product Description

Dodecagonal deep impact socket.
Since it uses a flat drive, it does not damage the bolts and nuts, and the stress on the socket is dispersed, increasing the load capacity.

Part Number
16305M-14
16305M-17
16305M-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Dimension d1
(mm)
Dimension L
(mm)
Trusco Code Mass
(g)

₹ 4,435.13

1 Piece(s) 13 Day(s) or more 14 26.3 14 812-0999 500

₹ 4,455.80

1 Piece(s) 5 Day(s) or more 17 30 17 812-1000 544

₹ 4,685.51

1 Piece(s) 5 Day(s) or more 24 38.8 24 812-1005 715

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon