(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/8" (9.5 mm) Torx Bit Socket 3025

Hand Socket 3/8" (9.5 mm) Torx Bit Socket 3025

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3025.50-T40

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    50
  • Details Type
    Torx type
  • Tip dimensions
    6.7 mm
  • Outer Diameter(mm)
    18
  • Trusco Code
    811-8820
  • Mass(g)
    39
Part Number
3025.50-T40
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,211.00

3 Piece(s) 8 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    50
  • Details Type
    Torx type
  • Tip dimensions
    6.7 mm
  • Outer Diameter(mm)
    18
  • Trusco Code
    811-8820
  • Mass(g)
    39

Specifications of 3025.50-T40

  • Product Type
    Other
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    50
  • Details Type
    Torx type
  • Tip dimensions
    6.7 mm
  • Outer Diameter(mm)
    18
  • Trusco Code
    811-8820
  • Mass(g)
    39
Part Number
3025.50-T40
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,211.00

3 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon