(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/8" (9.5 mm) Anti-Tamper Torx Bit Socket Rail Set RS3025/9-HOLE

Hand Socket 3/8" (9.5 mm) Anti-Tamper Torx Bit Socket Rail Set RS3025/9-HOLE

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of RS3025-9-HOLE

  • Product Type
    Other
  • Overall Length(mm)
    200
  • Details Type
    Anti-tamper Torx type
  • Trusco Code
    811-8302
  • Set Content
    Anti-tamper Torx bit socket T10H, T15H, T20H, T25H, T27H, T30H, T40H, T45H, T50H, rail
  • Set Contents Qty(Point)
    10
  • Mass(g)
    405
Part Number
RS3025-9-HOLE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,815.40

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    200
  • Details Type
    Anti-tamper Torx type
  • Trusco Code
    811-8302
  • Set Content
    Anti-tamper Torx bit socket T10H, T15H, T20H, T25H, T27H, T30H, T40H, T45H, T50H, rail
  • Set Contents Qty(Point)
    10
  • Mass(g)
    405

Specifications of RS3025-9-HOLE

  • Product Type
    Other
  • Overall Length(mm)
    200
  • Details Type
    Anti-tamper Torx type
  • Trusco Code
    811-8302
  • Set Content
    Anti-tamper Torx bit socket T10H, T15H, T20H, T25H, T27H, T30H, T40H, T45H, T50H, rail
  • Set Contents Qty(Point)
    10
  • Mass(g)
    405
Part Number
RS3025-9-HOLE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 11,815.40

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon