(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 1/4" (6.35 mm) Hex Bit Socket 2010M-25/-100

Hand Socket 1/4" (6.35 mm) Hex Bit Socket 2010M-25/-100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 731.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    6.35
  • Details Type
    Hex type (hex)

Product Description

[Features]
A hexagonal hand socket.
[Applications]
Suitable for manual work in small areas.

Loading...

Hand Socket 1/4" (6.35 mm) Hex Bit Socket 2010M-25/-100

Hand Socket 1/4" (6.35 mm) Hex Bit Socket 2010M-25/-100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 731.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

X
whatsapp-qr whatsapp-icon
Close

Comparison list