(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/8" "(9.5 mm) Nut Grip Socket Rail Set RS3450M/8

Hand Socket 3/8" "(9.5 mm) Nut Grip Socket Rail Set RS3450M/8

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of RS3450M-8

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8 ~ 19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Specifications
    8, 10, 11, 12, 13, 14, 17, 19
  • Mass(g)
    310
Part Number
RS3450M-8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,435.78

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    10 / 11 / 12 / 13 / 14 / 17 / 19 / 8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Specifications
    8, 10, 11, 12, 13, 14, 17, 19
  • Mass(g)
    310

Product Description

[Features]
·2 steel balls firmly grip bolts and nuts for safe and reliable work.
·It is effective in places where bolts protrude long and in narrow and recessed places.

Specifications of RS3450M-8

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    8 ~ 19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Specifications
    8, 10, 11, 12, 13, 14, 17, 19
  • Mass(g)
    310
Part Number
RS3450M-8
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,435.78

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon