(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 1/2" (12.7 mm) Hex Bit Socket 4012M

Hand Socket 1/2" (12.7 mm) Hex Bit Socket 4012M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,340.13 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4012M.43-17
4012M.43-22
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Trusco Code Mass
(g)

₹ 1,340.13

1 Piece(s) 6 Day(s) or more 17 811-9225 101

₹ 1,666.18

1 Piece(s) 6 Day(s) or more 22 - 145

Basic Specifications

  • Product Type
    Other
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    43
  • Details Type
    Hex type (hex)
  • Tip dimensions
    23 mm
  • Outer Diameter(mm)
    26
  • Bolt Depth(mm)
    11.5

Product Description

[Overall Length (L Dimension)]43 mm
[Square Socket (Shaft Dimension for Electric Drills)]12.7 mm

Part Number
4012M.43-17
4012M.43-22
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Trusco Code Mass
(g)

₹ 1,340.13

1 Piece(s) 6 Day(s) or more 17 811-9225 101

₹ 1,666.18

1 Piece(s) 6 Day(s) or more 22 - 145

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon