(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/8" "(9.5 mm) Spinner Handle (Long) 3768P-380

Hand Socket 3/8" "(9.5 mm) Spinner Handle (Long) 3768P-380

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3768P-380

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    380
  • Dimension D(mm)
    20.5
  • Specifications
    Metal Type
  • Mass(g)
    435
Part Number
3768P-380
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,483.00

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    380
  • Dimension D(mm)
    20.5
  • Specifications
    Metal Type
  • Mass(g)
    435

Specifications of 3768P-380

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    380
  • Dimension D(mm)
    20.5
  • Specifications
    Metal Type
  • Mass(g)
    435
Part Number
3768P-380
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,483.00

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon