(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hand Socket 3/8" "(9.5 mm) Hex Socket Rail Set RS3400W/7

Hand Socket 3/8" "(9.5 mm) Hex Socket Rail Set RS3400W/7

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of RS3400W-7

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2 / 1/4 / 1/8 / 3/8 / 3/16 / 5/16 / 7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Trusco Code
    811-8317
  • Specifications
    1/8, 3/16, 1/4, 5/16, 3/8, 7/16, 1/2
  • Mass(g)
    389
Part Number
RS3400W-7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,888.95

1 Piece(s) 15 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    3/16 / 1/4 / 5/16 / 3/8 / 7/16 / 1/2 / 1/8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Trusco Code
    811-8317
  • Specifications
    1/8, 3/16, 1/4, 5/16, 3/8, 7/16, 1/2
  • Mass(g)
    389

Specifications of RS3400W-7

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension
    1/2 / 1/4 / 1/8 / 3/8 / 3/16 / 5/16 / 7/16
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    200
  • Trusco Code
    811-8317
  • Specifications
    1/8, 3/16, 1/4, 5/16, 3/8, 7/16, 1/2
  • Mass(g)
    389
Part Number
RS3400W-7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 7,888.95

1 Piece(s) 15 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1