(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Impact Socket 1/2 "(12.7 mm) Hex Semi-Deep Socket 14301X

Impact Socket 1/2 "(12.7 mm) Hex Semi-Deep Socket 14301X

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 14301X-19

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    60
  • Dimension H(mm)
    41
  • Dimension d1(mm)
    26.7
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    19
  • Mass(g)
    151
Part Number
14301X-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,509.07

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    60
  • Dimension H(mm)
    41
  • Dimension d1(mm)
    26.7
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    19
  • Mass(g)
    151

Product Description

[Features]
·In addition to openings (hexagons) that come in contact with bolts/nuts, the square driving part on the insertion side uses a surface contact flat drive that reliably transmits high torque without damaging the corners.

Specifications of 14301X-19

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    60
  • Dimension H(mm)
    41
  • Dimension d1(mm)
    26.7
  • Dimension D2(mm)
    29
  • Dimension L(mm)
    19
  • Mass(g)
    151
Part Number
14301X-19
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,509.07

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1