(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ratchet Wrench Hex Bit 128H

Ratchet Wrench Hex Bit 128H

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 706.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
128H-3
128H-4
128H-5
128H-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip two-sided width size (mm) Mass
(g)

₹ 706.00

1 Piece(s) 5 Day(s) or more 3 11

₹ 706.00

1 Piece(s) 5 Day(s) or more 4 11

₹ 706.38

1 Piece(s) 5 Day(s) or more 5 12

₹ 706.38

1 Piece(s) 5 Day(s) or more 6 12
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip two-sided width size (mm) Mass
(g)

Basic Specifications

  • Tip Type
    Hex Type
  • shank diameter(mm)
    8
  • Overall Length(mm)
    32
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Product Description

A hex bit for connecting a ratchet wrench and sockets during machine maintenance and manufacturing work, etc.

Part Number
128H-3
128H-4
128H-5
128H-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip two-sided width size (mm) Mass
(g)

₹ 706.00

1 Piece(s) 5 Day(s) or more 3 11

₹ 706.00

1 Piece(s) 5 Day(s) or more 4 11

₹ 706.38

1 Piece(s) 5 Day(s) or more 5 12

₹ 706.38

1 Piece(s) 5 Day(s) or more 6 12
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Tip two-sided width size (mm) Mass
(g)

Loading...

Ratchet Wrench Hex Bit 128H

Ratchet Wrench Hex Bit 128H

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 706.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language