(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Socket 1/2 "(12.7 mm) 12-Sided Deep Socket 14305M

Impact Socket 1/2 "(12.7 mm) 12-Sided Deep Socket 14305M

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,945.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
14305M-8
14305M-10
14305M-12
14305M-13
14305M-14
14305M-17
14305M-19
14305M-21
14305M-22
14305M-24
14305M-27
14305M-30
14305M-32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Mass
(g)

₹ 1,945.76

1 Piece(s) 5 Day(s) or more 8 80 62 14.5 25 8 137

₹ 1,946.91

1 Piece(s) 5 Day(s) or more 10 80 62 17 25 10 140

₹ 2,006.11

1 Piece(s) 5 Day(s) or more 12 80 62 19.5 25 12 162

₹ 1,956.55

1 Piece(s) 5 Day(s) or more 13 80 62 20.7 25 13 162

₹ 1,962.44

1 Piece(s) 5 Day(s) or more 14 80 62 22 25 14 174

₹ 2,042.45

1 Piece(s) 5 Day(s) or more 17 80 62 25.7 30 17 232

₹ 2,117.84

1 Piece(s) 5 Day(s) or more 19 80 61 28.2 30 19 259

₹ 2,162.93

1 Piece(s) 5 Day(s) or more 21 80 61 30.7 30 21 265

₹ 2,184.75

1 Piece(s) 5 Day(s) or more 22 85 65 32 30 22 290

₹ 2,496.60

1 Piece(s) 8 Day(s) or more 24 85 65 34.5 30 24 329

₹ 2,725.40

1 Piece(s) 5 Day(s) or more 27 85 64 38.2 30 27 385

₹ 3,001.78

1 Piece(s) 5 Day(s) or more 30 85 63 42 30 30 457

₹ 3,662.13

1 Piece(s) 5 Day(s) or more 32 85 63 44.5 30 32 542

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

[Features]
Adopted surface contact flat drive that does not damage the corners of bolts/nuts
Distributes the stress on the socket and increases the load capacity

Part Number
14305M-8
14305M-10
14305M-12
14305M-13
14305M-14
14305M-17
14305M-19
14305M-21
14305M-22
14305M-24
14305M-27
14305M-30
14305M-32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Dimension H
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Mass
(g)

₹ 1,945.76

1 Piece(s) 5 Day(s) or more 8 80 62 14.5 25 8 137

₹ 1,946.91

1 Piece(s) 5 Day(s) or more 10 80 62 17 25 10 140

₹ 2,006.11

1 Piece(s) 5 Day(s) or more 12 80 62 19.5 25 12 162

₹ 1,956.55

1 Piece(s) 5 Day(s) or more 13 80 62 20.7 25 13 162

₹ 1,962.44

1 Piece(s) 5 Day(s) or more 14 80 62 22 25 14 174

₹ 2,042.45

1 Piece(s) 5 Day(s) or more 17 80 62 25.7 30 17 232

₹ 2,117.84

1 Piece(s) 5 Day(s) or more 19 80 61 28.2 30 19 259

₹ 2,162.93

1 Piece(s) 5 Day(s) or more 21 80 61 30.7 30 21 265

₹ 2,184.75

1 Piece(s) 5 Day(s) or more 22 85 65 32 30 22 290

₹ 2,496.60

1 Piece(s) 8 Day(s) or more 24 85 65 34.5 30 24 329

₹ 2,725.40

1 Piece(s) 5 Day(s) or more 27 85 64 38.2 30 27 385

₹ 3,001.78

1 Piece(s) 5 Day(s) or more 30 85 63 42 30 30 457

₹ 3,662.13

1 Piece(s) 5 Day(s) or more 32 85 63 44.5 30 32 542

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon