(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Socket 1/2 "(12.7 mm) 12-Sided Socket 14405M/14405A

Impact Socket 1/2 "(12.7 mm) 12-Sided Socket 14405M/14405A

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,130.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
14405M-8
14405M-10
14405M-11
14405M-12
14405M-13
14405M-14
14405M-15
14405M-16
14405M-17
14405M-18
14405M-19
14405M-21
14405M-22
14405M-23
14405M-24
14405M-26
14405M-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Mass
(g)

₹ 1,130.47

1 Piece(s) 5 Day(s) or more 8 38 14.5 25 6 85

₹ 1,130.47

1 Piece(s) 6 Day(s) or more 10 38 17 25 7 85

₹ 1,130.47

1 Piece(s) 5 Day(s) or more 11 38 18.2 25 8 84

₹ 1,130.47

1 Piece(s) 6 Day(s) or more 12 38 19.5 25 9 84

₹ 1,162.62

1 Piece(s) 6 Day(s) or more 13 38 20.7 25 10 84

₹ 1,212.16

1 Piece(s) 5 Day(s) or more 14 38 22 25 10 84

₹ 1,288.15

1 Piece(s) 6 Day(s) or more 15 38 23.2 30 11 130

₹ 1,288.15

1 Piece(s) 6 Day(s) or more 16 38 24.5 30 11 127

₹ 1,288.15

1 Piece(s) 6 Day(s) or more 17 38 25.7 30 12 128

₹ 1,368.51

1 Piece(s) 6 Day(s) or more 18 38 27 30 13 130

₹ 1,416.16

1 Piece(s) 5 Day(s) or more 19 38 28.2 30 13 125

₹ 1,509.38

1 Piece(s) 6 Day(s) or more 21 38 30.7 30 14 120

₹ 1,514.49

1 Piece(s) 6 Day(s) or more 22 38 32 30 14 130

₹ 1,571.51

1 Piece(s) 6 Day(s) or more 23 38 33.2 30 14 132

₹ 1,572.64

1 Piece(s) 6 Day(s) or more 24 38 34.5 30 14 133

₹ 1,626.75

1 Piece(s) 6 Day(s) or more 26 38 37 30 14 147

₹ 1,914.49

1 Piece(s) 6 Day(s) or more 27 40 38.2 30 16 157

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

[Features]
Adopted surface contact flat drive that does not damage the corners of bolts/nuts
Distributes the stress on the socket and increases the load capacity

Part Number
14405M-8
14405M-10
14405M-11
14405M-12
14405M-13
14405M-14
14405M-15
14405M-16
14405M-17
14405M-18
14405M-19
14405M-21
14405M-22
14405M-23
14405M-24
14405M-26
14405M-27
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension Overall length (L dimension)
(mm)
Dimension d1
(mm)
Dimension D2
(mm)
Dimension L
(mm)
Mass
(g)

₹ 1,130.47

1 Piece(s) 5 Day(s) or more 8 38 14.5 25 6 85

₹ 1,130.47

1 Piece(s) 6 Day(s) or more 10 38 17 25 7 85

₹ 1,130.47

1 Piece(s) 5 Day(s) or more 11 38 18.2 25 8 84

₹ 1,130.47

1 Piece(s) 6 Day(s) or more 12 38 19.5 25 9 84

₹ 1,162.62

1 Piece(s) 6 Day(s) or more 13 38 20.7 25 10 84

₹ 1,212.16

1 Piece(s) 5 Day(s) or more 14 38 22 25 10 84

₹ 1,288.15

1 Piece(s) 6 Day(s) or more 15 38 23.2 30 11 130

₹ 1,288.15

1 Piece(s) 6 Day(s) or more 16 38 24.5 30 11 127

₹ 1,288.15

1 Piece(s) 6 Day(s) or more 17 38 25.7 30 12 128

₹ 1,368.51

1 Piece(s) 6 Day(s) or more 18 38 27 30 13 130

₹ 1,416.16

1 Piece(s) 5 Day(s) or more 19 38 28.2 30 13 125

₹ 1,509.38

1 Piece(s) 6 Day(s) or more 21 38 30.7 30 14 120

₹ 1,514.49

1 Piece(s) 6 Day(s) or more 22 38 32 30 14 130

₹ 1,571.51

1 Piece(s) 6 Day(s) or more 23 38 33.2 30 14 132

₹ 1,572.64

1 Piece(s) 6 Day(s) or more 24 38 34.5 30 14 133

₹ 1,626.75

1 Piece(s) 6 Day(s) or more 26 38 37 30 14 147

₹ 1,914.49

1 Piece(s) 6 Day(s) or more 27 40 38.2 30 16 157

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon