(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 3/4 "(19 mm) 12-Sided Socket 6405M/6405A

Hand Socket 3/4 "(19 mm) 12-Sided Socket 6405M/6405A

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 6405M-75

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    75
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    86
  • Dimension d1(mm)
    98.5
  • Dimension D2(mm)
    73
  • Dimension L(mm)
    48
  • Mass(g)
    2,186
Part Number
6405M-75
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,065.18

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension
    75
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    86
  • Dimension d1(mm)
    98.5
  • Dimension D2(mm)
    73
  • Dimension L(mm)
    48
  • Mass(g)
    2,186

Specifications of 6405M-75

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    75
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    86
  • Dimension d1(mm)
    98.5
  • Dimension D2(mm)
    73
  • Dimension L(mm)
    48
  • Mass(g)
    2,186
Part Number
6405M-75
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 15,065.18

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon