(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket, Ratchet Adapter

Hand Socket, Ratchet Adapter

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2755

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    40
  • Dimension D(mm)
    26
  • Mass(g)
    80
Part Number
2755
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,679.84

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    40
  • Dimension D(mm)
    26
  • Mass(g)
    80

Product Description

It is an adapter to which a ratchet function can be added by combining it with a handle that does not have a ratchet function.

Specifications of 2755

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    40
  • Dimension D(mm)
    26
  • Mass(g)
    80
Part Number
2755
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,679.84

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon