(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1/4" (6.35 mm) Hex Bit 121H-50/-70/-100/-150

1/4" (6.35 mm) Hex Bit 121H-50/-70/-100/-150

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

Specifications of 121H.100-3

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Dimension R(mm)
    4.0
  • Mass(g)
    23

Loading...

Part Number
121H.100-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 900.73

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Specifications of 121H.100-3

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Dimension R(mm)
    4.0
  • Mass(g)
    23

Loading...

Part Number
121H.100-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 900.73

1 Piece(s) 8 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list