(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
2233A |
3344A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Insertion Angle (Shaft measurement when electric drill) (mm) | Width across flat dimension | Insertion Angle (Shaft measurement when electric drill) (Inch) | Overall length (L dimension) (mm) |
Trusco Code | Features | Mass (g) |
Insertion Angle Concavity | Insertion Angle Convexity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,364.20 |
1 Piece(s) | 5 Day(s) or more | Joint for handwork type | 6.35 | - | 1/4 | 22 | - | - | 16 | 1/4 | 3/8 | ||
₹ 1,315.13 |
1 Piece(s) | 8 Day(s) or more | For handwork | 12.7 | 9.5 | - | 30 | 330-1621 | Different drive sockets can be plugged into a 9.5 mm drive handle with this adapter. | 35 | - | - |
[Features]
·An adapter that connects sockets with different insertion angles with a 6.35 mm insertion angle handle.
Part Number |
---|
2233A |
3344A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Insertion Angle (Shaft measurement when electric drill) (mm) | Width across flat dimension | Insertion Angle (Shaft measurement when electric drill) (Inch) | Overall length (L dimension) (mm) |
Trusco Code | Features | Mass (g) |
Insertion Angle Concavity | Insertion Angle Convexity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,364.20 |
1 Piece(s) | 5 Day(s) or more | Joint for handwork type | 6.35 | - | 1/4 | 22 | - | - | 16 | 1/4 | 3/8 | ||
₹ 1,315.13 |
1 Piece(s) | 8 Day(s) or more | For handwork | 12.7 | 9.5 | - | 30 | 330-1621 | Different drive sockets can be plugged into a 9.5 mm drive handle with this adapter. | 35 | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy