(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1/4 "(6.35 mm) Flex Bit Ratchet 2774P-1/4HF

1/4 "(6.35 mm) Flex Bit Ratchet 2774P-1/4HF

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2774P-1-4HF

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    165
  • Dimension H(mm)
    12
  • Dimension D(mm)
    25
  • Trusco Code
    811-8203
  • Mass(g)
    133
Part Number
2774P-1-4HF
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,584.36

1 Piece(s) 13 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    165
  • Dimension H(mm)
    12
  • Dimension D(mm)
    25
  • Trusco Code
    811-8203
  • Mass(g)
    133

Specifications of 2774P-1-4HF

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    165
  • Dimension H(mm)
    12
  • Dimension D(mm)
    25
  • Trusco Code
    811-8203
  • Mass(g)
    133
Part Number
2774P-1-4HF
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,584.36

1 Piece(s) 13 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon