(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Attack Screwdriver Set AG112H

Attack Screwdriver Set AG112H

You can add up to 6 items to the comparison list.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Loading...

Specifications of AG112H

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.2 / No.3 / No.4
  • Tip size / flathead (-) blade width (mm) B1
    8, 9, 10, 12, 14
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Main Body Model Number
    4112G
  • Set Content
    100P.32 cross-head bit, 100S.32 flathead bit, 100H.32 hex bit, 100T.32 Torx bit
  • Trusco Code
    811-7739
  • Features
    Accessory: 4138
  • Case Size(mm)
    220 × 82 × 60
  • Weight(g)
    1480 (18 pcs./set)

Loading...

Part Number
AG112H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,944.36

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
Set product, without blade tip magnet, the grip handle material is soft resin/rubber.

Specifications of AG112H

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.2 / No.3 / No.4
  • Tip size / flathead (-) blade width (mm) B1
    8, 9, 10, 12, 14
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Rubber
  • Main Body Model Number
    4112G
  • Set Content
    100P.32 cross-head bit, 100S.32 flathead bit, 100H.32 hex bit, 100T.32 Torx bit
  • Trusco Code
    811-7739
  • Features
    Accessory: 4138
  • Case Size(mm)
    220 × 82 × 60
  • Weight(g)
    1480 (18 pcs./set)

Loading...

Part Number
AG112H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 14,944.36

1 Piece(s) 5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list