(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Socket 1/2" "(12.7 mm) Socket Set 4223M

Hand Socket 1/2" "(12.7 mm) Socket Set 4223M

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 4223M

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    10 ~ 22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    415
  • Dimension H(mm)
    120
  • Dimension T(mm)
    50
  • Trusco Code
    811-9347
  • Specifications
    4405M 12-Sided Socket: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, Accessories: 4753N, 4760-125, 4770
  • Mass(g)
    2,600
Part Number
4223M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 19,315.07

1 Piece(s) 13 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Width across flat dimension
    10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 21 / 22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    415
  • Dimension H(mm)
    120
  • Dimension T(mm)
    50
  • Trusco Code
    811-9347
  • Specifications
    4405M 12-Sided Socket: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, Accessories: 4753N, 4760-125, 4770
  • Mass(g)
    2,600

Specifications of 4223M

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    [12 Sq.] 12 Sq.
  • Width across flat dimension
    10 ~ 22
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    415
  • Dimension H(mm)
    120
  • Dimension T(mm)
    50
  • Trusco Code
    811-9347
  • Specifications
    4405M 12-Sided Socket: 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, Accessories: 4753N, 4760-125, 4770
  • Mass(g)
    2,600
Part Number
4223M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 19,315.07

1 Piece(s) 13 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon