- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Air Tube Remover With Grip ATR
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Dimension S1 (mm) |
Dimension S2 (mm) |
Grip Color |
Mass (G) |
|
₹ 2,795.36
|
1 Piece(s)
|
|
5 Day(s) or more
|
6 |
10 |
Red |
124 |
|
₹ 2,794.60
|
1 Piece(s)
|
|
5 Day(s) or more
|
8 |
12 |
Blue |
122 |
Basic Specifications
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 190
-
- Dimension d1(mm)
- 20
-
- Dimension D2(mm)
- 22.5
-
- Dimension T(mm)
- 30
Product Description
[Features]
· Can remove the nylon tube of a one touch fitting that is widely adopted in air piping, etc.
· Works in both directions with its unique shape.
· Jointly developed product to meet the demands of large truck mechanics (users)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Dimension S1 (mm) |
Dimension S2 (mm) |
Grip Color |
Mass (G) |
|
₹ 2,795.36
|
1 Piece(s)
|
|
5 Day(s) or more
|
6 |
10 |
Red |
124 |
|
₹ 2,794.60
|
1 Piece(s)
|
|
5 Day(s) or more
|
8 |
12 |
Blue |
122 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy