- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Universal Joint EUJ-□B
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of EUJ-2B
-
- Product Type
- Other
-
- Opposite side dimensions(mm)
- 6.35
-
- Insertion Angle(mm)
- 6.35
-
- Overall Length(mm)
- 94
-
- Shaft measurements(mm)
- 6.35
-
- Outer Diameter(mm)
- 17.3
-
- Trusco Code
- 817-4814
-
- Mass(g)
- 90
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 3,028.96
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Type
- Other
-
- Opposite side dimensions(mm)
- 6.35
-
- Insertion Angle(mm)
- 6.35
-
- Overall Length(mm)
- 94
-
- Shaft measurements(mm)
- 6.35
-
- Outer Diameter(mm)
- 17.3
-
- Trusco Code
- 817-4814
-
- Mass(g)
- 90
Product Description
[Features]
· Can mount all sorts of bits to the tip.
· With collar (finger-holder for idle turning)
· 30° neck-swing angle.
Specifications of EUJ-2B
-
- Product Type
- Other
-
- Opposite side dimensions(mm)
- 6.35
-
- Insertion Angle(mm)
- 6.35
-
- Overall Length(mm)
- 94
-
- Shaft measurements(mm)
- 6.35
-
- Outer Diameter(mm)
- 17.3
-
- Trusco Code
- 817-4814
-
- Mass(g)
- 90
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 3,028.96
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy