- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Bit Socket Hyper Short EH-□S
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of EH-10S
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 10
-
- Overall Length(mm)
- 65
-
- Shaft measurements(mm)
- 6.35
-
- Outer Diameter(mm)
- 15.2
-
- Trusco Code
- 397-7854
-
- Dimensions ℓ1(mm)
- 7
-
- Dimensions ℓ2(mm)
- 22
-
- Mass(g)
- 35
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 750.00
|
1 Piece(s)
|
|
9 Day(s) or more
|
Basic Specifications
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 10
-
- Overall Length(mm)
- 65
-
- Shaft measurements(mm)
- 6.35
-
- Outer Diameter(mm)
- 15.2
-
- Trusco Code
- 397-7854
-
- Dimensions ℓ1(mm)
- 7
-
- Dimensions ℓ2(mm)
- 22
-
- Mass(g)
- 35
Product Description
[Specifications]
·Stress-dispersing shape improves its durability.
·Materials: socket part: chrome vanadium steel, shank part: original special steel
Specifications of EH-10S
-
- Product Type
- Socket Bit (for Electric Screwdriver)
-
- Opposite side dimensions(mm)
- 10
-
- Overall Length(mm)
- 65
-
- Shaft measurements(mm)
- 6.35
-
- Outer Diameter(mm)
- 15.2
-
- Trusco Code
- 397-7854
-
- Dimensions ℓ1(mm)
- 7
-
- Dimensions ℓ2(mm)
- 22
-
- Mass(g)
- 35
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 750.00
|
1 Piece(s)
|
|
9 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy