(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bit Socket Short EF-□S

Bit Socket Short EF-□S

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EF-18S

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    18
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    24.5
  • Trusco Code
    817-3885
  • Dimensions ℓ1(mm)
    11
  • Dimensions ℓ2(mm)
    29
  • Mass(g)
    79
Part Number
EF-18S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,141.58

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    18
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    24.5
  • Trusco Code
    817-3885
  • Dimensions ℓ1(mm)
    11
  • Dimensions ℓ2(mm)
    29
  • Mass(g)
    79

Product Description

[Features]
· Narrower and lighter than bit socket (EF).
· Flower-shaped aperture.

Specifications of EF-18S

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    18
  • Overall Length(mm)
    75
  • Shaft measurements(mm)
    6.35
  • Outer Diameter(mm)
    24.5
  • Trusco Code
    817-3885
  • Dimensions ℓ1(mm)
    11
  • Dimensions ℓ2(mm)
    29
  • Mass(g)
    79
Part Number
EF-18S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,141.58

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon