(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Adapter EAD-□

Socket Adapter EAD-□

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of EAD-3

  • Product Type
    Impact Socket Adapter (For Electric Screwdriver)
  • Opposite side dimensions(mm)
    9.5
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    62
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    397-7978
  • Specifications
    Ball
  • Mass(g)
    34
Part Number
EAD-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 960.00

1 Piece(s) 9 Day(s) or more

Basic Specifications

Product Description

[Features]
· Socket mounting adapter (EAD-2/3/3F/4/4F).
· Socket mounting adapter for impact (EAD-4P).
· The flex-type’s neck-swing angle is 10° (EAD-3F/4F).
[Images]
· From top: EAD-2, ball type (EAD-3/4), flex type (EAD-3F/4F), pin type (EAD-4P)

Specifications of EAD-3

  • Product Type
    Impact Socket Adapter (For Electric Screwdriver)
  • Opposite side dimensions(mm)
    9.5
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    62
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    397-7978
  • Specifications
    Ball
  • Mass(g)
    34
Part Number
EAD-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 960.00

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon