- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Micro Nippers MN-□
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of MN-125
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- Overall Length(mm)
- 127
-
- With or without Spring
- Available
-
- Steel Wire Cutting Performance(φ/mm)
- 1.6
-
- Copper Wire Cutting Performance(φ/mm)
- 0.2 to 2
-
- With/without tip claw replacement function
- NA
-
- Nominal Dimensions(mm)
- 125
-
- Dimension A(mm)
- 12.8
-
- Dimension E(mm)
- 50
-
- Dimension ℓ(mm)
- 13.8
-
- Dimension T(mm)
- 6.5
-
- Trusco code
- 817 - 3926
-
- Mass(g)
- 70
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 2,185.62
|
1 Piece(s)
|
|
8 Day(s) or more
|
Basic Specifications
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- Overall Length(mm)
- 127
-
- With or without Spring
- Available
-
- Steel Wire Cutting Performance(φ/mm)
- 1.6
-
- Copper Wire Cutting Performance(φ/mm)
- 0.2 to 2
-
- With/without tip claw replacement function
- NA
-
- Nominal Dimensions(mm)
- 125
-
- Dimension A(mm)
- 12.8
-
- Dimension E(mm)
- 50
-
- Dimension ℓ(mm)
- 13.8
-
- Dimension T(mm)
- 6.5
-
- Trusco code
- 817 - 3926
-
- Mass(g)
- 70
Product Description
[Features]
· For cutting thin wires/copper wires involved in weak-current applications.
· The head part is small, and the blade angle is sharp (semi-flushed shape).
· Comes with a stopper screw and adjustable blade opening.
· Comes with a spring making it ideal for repetitive tasks.
Specifications of MN-125
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- Overall Length(mm)
- 127
-
- With or without Spring
- Available
-
- Steel Wire Cutting Performance(φ/mm)
- 1.6
-
- Copper Wire Cutting Performance(φ/mm)
- 0.2 to 2
-
- With/without tip claw replacement function
- NA
-
- Nominal Dimensions(mm)
- 125
-
- Dimension A(mm)
- 12.8
-
- Dimension E(mm)
- 50
-
- Dimension ℓ(mm)
- 13.8
-
- Dimension T(mm)
- 6.5
-
- Trusco code
- 817 - 3926
-
- Mass(g)
- 70
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 2,185.62
|
1 Piece(s)
|
|
8 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy