- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Coaxial Cable Stripper CWS-□
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of CWS-1
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- Overall Length(mm)
- 120
-
- With or without Spring
- NA
-
- With/without tip claw replacement function
- NA
-
- Dimension A(mm)
- 34
-
- Dimension T(mm)
- 20
-
- Trusco code
- 817 - 5357
-
- Adapt
- For S-5C-FB
-
- Mass(g)
- 122
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,459.47
|
1 Piece(s)
|
|
8 Day(s) or more
|
Basic Specifications
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- Overall Length(mm)
- 120
-
- With or without Spring
- NA
-
- With/without tip claw replacement function
- NA
-
- Dimension A(mm)
- 34
-
- Dimension T(mm)
- 20
-
- Trusco code
- 817 - 5357
-
- Adapt
- For S-5C-FB
-
- Mass(g)
- 122
Product Description
[Features]
· For stripping S-5C-FB coaxial cable.
· It is hard to scratch braided/core wires.
Specifications of CWS-1
-
- Product Category
- Nippers
-
- Nipper Type
- Nippers
-
- Overall Length(mm)
- 120
-
- With or without Spring
- NA
-
- With/without tip claw replacement function
- NA
-
- Dimension A(mm)
- 34
-
- Dimension T(mm)
- 20
-
- Trusco code
- 817 - 5357
-
- Adapt
- For S-5C-FB
-
- Mass(g)
- 122
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 4,459.47
|
1 Piece(s)
|
|
8 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy