(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Socket Wrench Set (Standard Type) mm 8 pcs. 13 pc. set S6□M

Socket Wrench Set (Standard Type) mm 8 pcs. 13 pc. set S6□M

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of S613M-ISO

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    24 ~ 50
  • Trusco Code
    817-4431
  • Set Content
    Spare socket, ratchet handle, T-shaped slide handle, metal case, extension bar
  • Package details
    Double hex: 24/27/30/32/36/41/46/50 mm
  • Mass(g)
    1,240
Part Number
S613M-ISO
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 46,201.38

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    24 / 27 / 30 / 32 / 36 / 41 / 46 / 50
  • Trusco Code
    817-4431
  • Set Content
    Spare socket, ratchet handle, T-shaped slide handle, metal case, extension bar
  • Package details
    Double hex: 24/27/30/32/36/41/46/50 mm
  • Mass(g)
    1,240

Product Description

[Features]
· A standard socket wrench set.

Specifications of S613M-ISO

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    24 ~ 50
  • Trusco Code
    817-4431
  • Set Content
    Spare socket, ratchet handle, T-shaped slide handle, metal case, extension bar
  • Package details
    Double hex: 24/27/30/32/36/41/46/50 mm
  • Mass(g)
    1,240
Part Number
S613M-ISO
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 46,201.38

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon