(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Wrench Adapter PAD1□

Impact Wrench Adapter PAD1□

You can add up to 6 items to the comparison list.

Loading...

Specifications of PAD128

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall length (L dimension)(mm)
    98
  • Trusco Code
    817-3932
  • Dimension D(mm)
    80
  • Concave insertion angle(mm)
    38.1 (1 1/2)
  • Convex insertion angle(mm)
    25.4 (1)
  • Mass(g)
    1,900
Part Number
PAD128
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,896.24

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall length (L dimension)(mm)
    98
  • Trusco Code
    817-3932
  • Dimension D(mm)
    80
  • Concave insertion angle(mm)
    38.1 (1 1/2)
  • Convex insertion angle(mm)
    25.4 (1)
  • Mass(g)
    1,900

Product Description

[Features]
· A standard impact wrench adapter.

Specifications of PAD128

  • Single Product/Set Classification
    Single Item Adapter
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall length (L dimension)(mm)
    98
  • Trusco Code
    817-3932
  • Dimension D(mm)
    80
  • Concave insertion angle(mm)
    38.1 (1 1/2)
  • Convex insertion angle(mm)
    25.4 (1)
  • Mass(g)
    1,900
Part Number
PAD128
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 10,896.24

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon