(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Impact Wrench Socket (Standard Type) Hex mm P8-□

Impact Wrench Socket (Standard Type) Hex mm P8-□

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 3,510.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P8-33
P8-46
P8-60
P8-70
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Dimension d1
(mm)
Dimension ℓ
(mm)
Mass
(g)

₹ 3,510.76

1 Piece(s) 11 Day(s) or more 33 61 817-4326 53 21 678

₹ 5,365.07

1 Piece(s) 11 Day(s) or more 46 72 817-4341 69.5 28 1,067

₹ 9,849.84

1 Piece(s) 11 Day(s) or more 60 85 817-4356 87 36 1,710

₹ 17,110.38

1 Piece(s) 11 Day(s) or more 70 95 817-4369 99.5 41 2,410

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    6 Sq.
  • Dimension D2(mm)
    54

Product Description

[Features]
· Standard hex impact wrench socket.

Part Number
P8-33
P8-46
P8-60
P8-70
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Dimension d1
(mm)
Dimension ℓ
(mm)
Mass
(g)

₹ 3,510.76

1 Piece(s) 11 Day(s) or more 33 61 817-4326 53 21 678

₹ 5,365.07

1 Piece(s) 11 Day(s) or more 46 72 817-4341 69.5 28 1,067

₹ 9,849.84

1 Piece(s) 11 Day(s) or more 60 85 817-4356 87 36 1,710

₹ 17,110.38

1 Piece(s) 11 Day(s) or more 70 95 817-4369 99.5 41 2,410

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1