(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Wrench Socket (Long Type) Hex mm P6L-□

Impact Wrench Socket (Long Type) Hex mm P6L-□

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,716.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P6L-21
P6L-22
P6L-29
P6L-30
P6L-32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Dimension d1
(mm)
Dimensions ℓ1
(mm)
Dimensions ℓ2
(mm)
Mass
(g)

₹ 2,716.51

1 Piece(s) 11 Day(s) or more 21 817-4197 35 18 75 623

₹ 2,731.87

1 Piece(s) 11 Day(s) or more 22 817-4198 36.5 19 75 640

₹ 3,694.96

1 Piece(s) 11 Day(s) or more 29 817-4203 45 24 75 815

₹ 3,918.51

1 Piece(s) 11 Day(s) or more 30 817-4204 46.5 25 75 848

₹ 3,930.65

1 Piece(s) 11 Day(s) or more 32 817-4205 49 26 74 913

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    100
  • Dimension D2(mm)
    44

Product Description

[Features]
· Standard hex impact wrench with long socket.

Part Number
P6L-21
P6L-22
P6L-29
P6L-30
P6L-32
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Dimension d1
(mm)
Dimensions ℓ1
(mm)
Dimensions ℓ2
(mm)
Mass
(g)

₹ 2,716.51

1 Piece(s) 11 Day(s) or more 21 817-4197 35 18 75 623

₹ 2,731.87

1 Piece(s) 11 Day(s) or more 22 817-4198 36.5 19 75 640

₹ 3,694.96

1 Piece(s) 11 Day(s) or more 29 817-4203 45 24 75 815

₹ 3,918.51

1 Piece(s) 11 Day(s) or more 30 817-4204 46.5 25 75 848

₹ 3,930.65

1 Piece(s) 11 Day(s) or more 32 817-4205 49 26 74 913

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon