(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Impact Wrench Universal Extension Socket Hex mm P4US□

Impact Wrench Universal Extension Socket Hex mm P4US□

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of P4US24-150

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    24
  • Overall length (L dimension)(mm)
    150
  • Trusco Code
    817-5201
  • Dimension d1(mm)
    34
  • Dimension D2(mm)
    30
  • Dimension d3(mm)
    30
  • Dimension D4(mm)
    15
  • Dimension ℓ(mm)
    16
  • Mass(g)
    398
Part Number
P4US24-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,377.29

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    24
  • Overall length (L dimension)(mm)
    150
  • Trusco Code
    817-5201
  • Dimension d1(mm)
    34
  • Dimension D2(mm)
    30
  • Dimension d3(mm)
    30
  • Dimension D4(mm)
    15
  • Dimension ℓ(mm)
    16
  • Mass(g)
    398

Product Description

[Features]
· Neck swivels 30 degrees.
· Socket angle determination is easy with coil spring.

Specifications of P4US24-150

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    24
  • Overall length (L dimension)(mm)
    150
  • Trusco Code
    817-5201
  • Dimension d1(mm)
    34
  • Dimension D2(mm)
    30
  • Dimension d3(mm)
    30
  • Dimension D4(mm)
    15
  • Dimension ℓ(mm)
    16
  • Mass(g)
    398
Part Number
P4US24-150
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,377.29

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1