(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Universal Joint For Impact Wrench P4UJ

Universal Joint For Impact Wrench P4UJ

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of P4UJ

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    64.5
  • Trusco Code
    817-4131
  • Dimension d1(mm)
    30
  • Dimension D2(mm)
    30
  • Dimension ℓ(mm)
    40.6
  • Mass(g)
    190
Part Number
P4UJ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,308.53

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    64.5
  • Trusco Code
    817-4131
  • Dimension d1(mm)
    30
  • Dimension D2(mm)
    30
  • Dimension ℓ(mm)
    40.6
  • Mass(g)
    190

Product Description

[Features]
· Neck swivels 30 degrees.

Specifications of P4UJ

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    64.5
  • Trusco Code
    817-4131
  • Dimension d1(mm)
    30
  • Dimension D2(mm)
    30
  • Dimension ℓ(mm)
    40.6
  • Mass(g)
    190
Part Number
P4UJ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,308.53

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon