(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Impact Wrench Socket (Semi-Long, For Car Tires) Hex mm P4SL-□

Impact Wrench Socket (Semi-Long, For Car Tires) Hex mm P4SL-□

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of P4SL-24

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    24
  • Overall length (L dimension)(mm)
    52
  • Trusco Code
    817-4125
  • Dimension d1(mm)
    35
  • Dimension D2(mm)
    30
  • Dimensions ℓ1(mm)
    25
  • Dimensions ℓ2(mm)
    34
  • Mass(g)
    209
Part Number
P4SL-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,372.00

3 Piece(s) 11 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    24
  • Overall length (L dimension)(mm)
    52
  • Trusco Code
    817-4125
  • Dimension d1(mm)
    35
  • Dimension D2(mm)
    30
  • Dimensions ℓ1(mm)
    25
  • Dimensions ℓ2(mm)
    34
  • Mass(g)
    209

Product Description

[Features]
· A standard hex impact wrench semi-long socket.

Specifications of P4SL-24

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    24
  • Overall length (L dimension)(mm)
    52
  • Trusco Code
    817-4125
  • Dimension d1(mm)
    35
  • Dimension D2(mm)
    30
  • Dimensions ℓ1(mm)
    25
  • Dimensions ℓ2(mm)
    34
  • Mass(g)
    209
Part Number
P4SL-24
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,372.00

3 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1