(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Wrench Universal Extension Socket Hex mm P3US□

Impact Wrench Universal Extension Socket Hex mm P3US□

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of P3US13-100

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    100
  • Trusco Code
    817-5133
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    22
  • Dimension d3(mm)
    22
  • Dimension D4(mm)
    11
  • Dimension ℓ(mm)
    8
  • Mass(g)
    141
Part Number
P3US13-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,509.91

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    100
  • Trusco Code
    817-5133
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    22
  • Dimension d3(mm)
    22
  • Dimension D4(mm)
    11
  • Dimension ℓ(mm)
    8
  • Mass(g)
    141

Product Description

[Features]
· Neck swivels 30 degrees.
· Socket angle determination is easy with coil spring.

Specifications of P3US13-100

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Overall length (L dimension)(mm)
    100
  • Trusco Code
    817-5133
  • Dimension d1(mm)
    19.5
  • Dimension D2(mm)
    22
  • Dimension d3(mm)
    22
  • Dimension D4(mm)
    11
  • Dimension ℓ(mm)
    8
  • Mass(g)
    141
Part Number
P3US13-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 4,509.91

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon