(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Extension Bar P12EX□

Impact Extension Bar P12EX□

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of P12EX250

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall length (L dimension)(mm)
    250
  • Trusco Code
    817-3959
  • Dimension D(mm)
    78
  • Dimension D(mm)
    50
  • Mass(g)
    4,470
Part Number
P12EX250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 32,200.60

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall length (L dimension)(mm)
    250
  • Trusco Code
    817-3959
  • Dimension D(mm)
    78
  • Dimension D(mm)
    50
  • Mass(g)
    4,470

Product Description

[Features]
· Standard impact wrench extension bar.

Specifications of P12EX250

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact Joints
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    38.1
  • Overall length (L dimension)(mm)
    250
  • Trusco Code
    817-3959
  • Dimension D(mm)
    78
  • Dimension D(mm)
    50
  • Mass(g)
    4,470
Part Number
P12EX250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 32,200.60

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon