• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Spare Socket (Standard Type) mm Double-Hex 4M-□

Spare Socket (Standard Type) mm Double-Hex 4M-□

[Features]
· The shape of the socket is a double hex so it can be inserted onto bolts and nuts more easily than hex-shaped sockets.
[Applications]
· For loosening and tightening hex bolts and nuts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4M-10
4M-11
4M-12
4M-13
4M-14
4M-15
4M-16
4M-17
4M-18
4M-19
4M-20
4M-21
4M-22
4M-23
4M-24
4M-25
4M-26
4M-27
4M-28
4M-29
4M-30
4M-32
4M-33
4M-34
4M-35
4M-36
Part NumberVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Dimension d1
(mm)
Dimension D2
(mm)
Dimension ℓ
(mm)
Mass
(g)
12 Day(s) or more 1038817-461615.2221050
12 Day(s) or more 1138817-461716.4221055
12 Day(s) or more 1238817-461817.7221155
12 Day(s) or more 1338817-461918.9221160
12 Day(s) or more 1438817-462020.2221160
12 Day(s) or more 1538817-462121.4221160
12 Day(s) or more 1638817-462223221465
12 Day(s) or more 1738817-462324231470
12 Day(s) or more 1838817-462425241475
12 Day(s) or more 1938817-462526251780
12 Day(s) or more 2038817-462628261790
12 Day(s) or more 2138817-4627292718100
12 Day(s) or more 2238817-4628302818110
12 Day(s) or more 2338817-4629312818120
12 Day(s) or more 2439817-4630332818135
12 Day(s) or more 2539817-4631342819145
12 Day(s) or more 2639817-4632352819155
12 Day(s) or more 2739817-4633362919170
12 Day(s) or more 2839817-4634382921190
12 Day(s) or more 2939817-4635392921200
12 Day(s) or more 3041817-4636402921210
12 Day(s) or more 3242817-4637432921240
12 Day(s) or more 3344817-4638443022255
12 Day(s) or more 3444817-4639453122270
12 Day(s) or more 3545817-4640463222290
12 Day(s) or more 3649817-4641483424330

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 12.7
Socket shape 12 Sq.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)