Spare Socket (Deep Type) mm Hex 4HL-□

Spare Socket (Deep Type) mm Hex 4HL-□

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Standard hex deep socket bar.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Overall length (L dimension)(mm)
    80
  • Dimension D2(mm)
    23
  • Dimensions ℓ1(mm)
    10
  • Dimensions ℓ2(mm)
    63

Catalog

Japanese Only

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 9
  • Clear
Trusco Code

Refine by

  • 817-4564
  • 817-4563
  • Clear
Dimension d1(mm)

Refine by

  • 12.2
  • 13.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
817-4563
12.2
12 Day(s) or more
-

Part Number : 4HL-8
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    8
  • Overall length (L dimension)(mm)
    80
  • Trusco Code
    817-4563
  • Dimension d1(mm)
    12.2
  • Dimension D2(mm)
    23
  • Dimensions ℓ1(mm)
    10
  • Dimensions ℓ2(mm)
    63
  • Mass(g)
    75
9
817-4564
13.5
12 Day(s) or more
-

Part Number : 4HL-9
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    9
  • Overall length (L dimension)(mm)
    80
  • Trusco Code
    817-4564
  • Dimension d1(mm)
    13.5
  • Dimension D2(mm)
    23
  • Dimensions ℓ1(mm)
    10
  • Dimensions ℓ2(mm)
    63
  • Mass(g)
    80

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support